20-inch Plastic Enclosure with Trim Ring and Hinged Door
ENP2050NA
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$100.78 USD
Ideal for a home with a smaller foot print the 20-inch plastic enclosure is constructed with a robust, wireless transparent ABS plastic material that is light weight, low-profile, Wi-Fi transparent, and designed to integrate wireless devices into a traditional structured wiring installation. The enclosure mounts easily for both surface and recessed applications, and the hinged door is equipped with extra venting along the vertical plane for superior heat dissipation. Enjoy easy and professional looking cable management for all your needs from voice and video to data as well as such as your router, Apple TV, Roku and more.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
- Cover adds 1.2'' of depth for cable headroom and 3rd party device compatibility.
- Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
- Extra venting along the vertical plane of the door allows for superior heat dissipation.
- Staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays.
- Cover is reversible with metal hinge that can attach to left or right side of enclosure.
- Lockable with provided screws
- Tapered design allows enclosures and covers to stack for efficient transportation and warehousing
- Hinged door covers drywall hole for clean finish
- UL listed.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | White | ||
| Product Type | Trim Ring | ||
| Material | ABS | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428433859 |
Dimensions
| Product Depth US | 4.17 in | ||
| Product Height US | 20.8 in | ||
| Product Width US | 17.48 in | ||
| Enclosure Size | 20 in |
Technical Information
| Enclosure Type | Traditional |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the ENP2050NA Carry any kind of FIRE RATING?
Can we use this to install LED transformers inside? a 110V line goes to the transformers and low voltage returns to the lights. Also on a separate question can this be installed in the ceiling between the ceiling studs instead of the wall?
Date published: 2024-04-26
Is there any reason this can't be mounted horizontally? Other than the door flapping down or needing to be propped up?
You would have to create custom attachment points. This enclosure's mounting tabs affix to the face of the stud, not the sides.
We would suggest the ENP1705NA as a better solution as it is designed to mount using drywall tabs or mounting to the studs. The door is a two piece snap-in affair that won't have the "flap-down" effect you mention.
Date published: 2023-04-20
How can this be installed into an existing wall? The drywall is installed and studs are not exposed to fasten the tabs.
You will need to cut your box opening and then cut notches in the drywall for the mounting tabs to attach to the face of the studs. The trim ring of the door will cover a reasonable amount of the cutout dimension. You may have to have the drywaller clean up the notched out area.
Date published: 2023-11-20
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
$32.46
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050 | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single product
$21.84
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1050EMK | On-Q
The 5-in Mounting Plate Combo Kit combines device mounting and cable management solutions into a single package.
$27.04
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1060 | On-Q
The Shelf Mounting Bracket provides a vented stable surface to rest and secure heavy or tall 3rd party devices inside the enclosure.
$16.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1034 | On-Q
These grommets are compatible with the top-facing knockouts
$3.03















