text.skipToContent text.skipToNavigation
Home theater with a flat screen tv

Home Theater & Cable Management

For a quality entertainment space, On-Q has you covered. Conceal unsightly cables, get power where you need it, all for a clean, professional look. Explore home theater, power, and cable management solutions.

In-Wall Power Power where you need it, you just cant see it. USB, surge protection, explore more below.

Power where you need it, you just cant see it. USB, surge protection, explore more below.

Cable Management


Keep your cables and cords organized with cable access straps, wall plates and more.

Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Is Tamper-Resistant
Is Tamper-Resistant

Tamper resistance is resistance to tampering (intentional malfunction or sabotage) by either the normal users of a product, package, or system or others with physical access to it.

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Connection
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Cable Entry
Cable Entry

The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.

Temperature Rating
Temperature Rating

The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance

Is Weather Resistant
Is Weather Resistant

Is this product listed as Weather Resistant ?

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Installation Location
Installation Location

Where a Device is or is to be Installed

Indoor/Outdoor
Indoor/Outdoor

Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both

NEMA Rating
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Availability
Availability

Product is available to buy on Legrand.us

Thickness
Thickness

The Dimension Through an Object as Opposed to its Length or Width

Number of Outlets
Number of Outlets

The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Construction
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Number of Holes
Number of Holes

The Number of Hollows or Holes Provided in the item for Mounting/Fixing

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

Orientation
Orientation

The Position or Alignment Relative to Points of the Compass or Other Specific Directions

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Wire Gauge
Wire Gauge

Measuring and Indicating a Quantity of Wire

Connection Type
Connection TypeTooltip Title

Style or Type of Connection Used

Receptacle Type
Receptacle Type

The physical character of a Receptacle. The Type/Specification of a Contact Device Installed at the Outlet for the Connection of an Attachment Plug a Single Receptacle is a Single Contact Device with No Other Contact Device on the Same Yoke a Multiple Receptacle is Two or More Contact Devices.

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Operating Temperature
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Included
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Product Width
Product Width

The overall width of the product.

Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Wall Plate Type
Country of Origin
Product Height
Product Height

The overall height of a product.

Number of Poles
Number of Poles

Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.

Warranty Type
Warranty Type

The product warranty that accompanies the specific product.

Package Quantity
Package Quantity
The number of units sold in each package.
Finish
Finish

The finish of the product itself.

Product Length
Product Length

The overall length of a product.

Outlet Type
Material
MATERIAL

Material of the product.

Application Sector
Application Sector

Used to categorize products based on the specific areas or sectors in which they are intended to be used.

Certification Listing Number
Stock Level Status
27 Products available