text.skipToContent text.skipToNavigation

Discontinued - radiant® Digital Audio Global Source Input, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line On-Q
UPC Number 804428120438
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

My Digital Audio Source Input has a Bluetooth module. How do I access the bluetooth module to accept my bluetooth compatible sources (phone, Tablet, TV, etc.)?

Asked by: Hedsc6
You press and hold the Bluetooth button on the module until it alternately blinks red and blue. Then go to your device's bluetooth setup and find "Legrand XXX" where XXX is a unique number to your bluetooth module.
Answered by: Wiremold Tech Support
Date published: 2020-12-07
  • y_2025, m_9, d_14, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AU7007-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT