text.skipToContent text.skipToNavigation

VERTICAL MANAGER - in L in SHAPE - 24 in W - 6 in FINGERS - 42U FRAMES

LX056VMFL Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 240ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vert Manager, "L" Shape
Application Sector Commercial
WHERE TO BUY

Features

  • Tool-less mounting, fingers at every U space, provides vertical cable management for high density applications

Specifications

General Info
UPC Number 662875664581
Country Of Origin United States
Product Line Legrand
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 75ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 177ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;