
Infinium Keyed LC Splice-On Connector (SOC) For 900 Micron Fiber, 9/125 Single-Mode OS2 Black
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand keyed LC fiber solutions provide a simple and convenient way to physically prevent the user from making an unauthorized connection by blocking access to specific optical ports, whether they are at a workstation outlet or in a telecommunications room or data center. This is particularly important for government, finance, military and other facilities where multiple networks having different security level access requirements may be co-located.
In Stock
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Features
- A factory-cleaved 900um fiber stub ensures ease of use and optimal performance
- 1.6 in boot protects the splice for easy cable management
- The solution to managing multiple networks with reduced risks
- LC Keyed cadapters prevent improper connection of separate networks with common access points
- LC SECURE products feature twelve color-coded, keyed designs to limit improper connections networks.
- Each LC secure adapter will mate only with same-color LC secure connector
- Internal keying feature prevents tampering
- High quality 1.25 mm zirconia ferrules used
- 50/125 μm and 9/125 μm laser-optimized fiber types available
Specifications
General Info
Type | Connector |
Technical Information
Fiber Size | 9/125 | ||
Temperature Rating | -40 to +75ºC | ||
Service Life | < 0.2dB typical change,500 matings |
Bazaarvoice SAP Hybris Integration Version 2.8.1