Electronic Load Dimmer Station, 240 V (4 load) - DIN
ELDS4-1-DIN
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Vantage ELDS4-1-DIN, Dimming Station is a 4 channel dimmer that connects to the Vantage Control System. It is powered from a local line feed, and communicates with the system through the Vantage 2-wire Station Bus.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Controls 4 electronic loads of up to 480 watts @ 240v
- Controls 2 electronic loads of up to 960 watts @ 240v, (Two consecutive load outputs must not be used under these conditions)
- Load actuator buttons with status indicators on front face
- Exclusively for electronic loads
- Connects to system via 2 wire Vantage Station Bus
- Diagnostics / Station Status LED
Specifications
General Info
| Type | Dimmer | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | China | ||
| Warranty Type | 5-Year | ||
| UPC Number | 804428036586 |
Dimensions
| Product Depth US | 2.76 in | ||
| Product Height US | 3.4 in | ||
| Product Width US | 6.18 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Compatibility | InFusion | ||
| Current Rating | 4 A | ||
| Indoor/Outdoor | Indoor | ||
| Mounting | DIN Rail | ||
| Operating Temperature | 0°-40°C, 32°-104°F | ||
| Storage Humidity | 5-95% RH (Non-Condensing) | ||
| Voltage | 120 to 277 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL2044-2 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CRFBCTCBKTR | Wiremold
Floor boxes designed to meet the functionality and flexibility requirements of the raised and wood floor markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ISPE-2-IC | Vantage
Houses up to two modules
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
IMPE-2-IC36 | Vantage
Houses one main controller and up to two modules
