Mini Motion Sensor 360°-16
FL-MS-MINI-360-16
Vantage
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Vantage Mini Motion Sensor has 360° detection and a 16' or 33' radius, enhancing Vantage Systems by using motion to trigger tasks. Tasks are triggered simply by entering a room or through changes in ambient daylight.
Footprint
16 ft
- 16 ft
- 33 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The Vantage Mini Motion Sensor has 360° detection and a 16' or 33' radius, enhancing Vantage Systems by using motion to trigger tasks. Tasks are triggered simply by entering a room or through changes in ambient daylight.
- Low profile PIR sensor with compact dome lens
- Excellent small motion detection capability
- 16 or 33 foot radius and 360 degree detection
- Low operational power consumption
- Mounts without screws
- Can be wired to the auxiliary input on the back of any Vantage keypad station
- Can be wired as a dry contact to different Vantage stations with inputs available
- Installs up to 30m from the host station
Specifications
General Info
| Color | White | ||
| Product Type | Sensor | ||
| Material | Plastic | ||
| Finish | Gloss | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Vantage | ||
| Country Of Origin | Belgium | ||
| Features | Low Profile | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| UPC Number | 804428057734 |
Dimensions
| Product Depth US | 0.86 in | ||
| Product Height US | 1.18 in | ||
| Product Width US | 1.18 in |
Additional Information
| Energy Savings | No |
Technical Information
| Current Draw | 4 mA | ||
| On Function | Auto On | ||
| Wire Connection Type | Pigtail | ||
| Compatibility | InFusion, Qlink | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 12 V | ||
| Location Rating | Dry | ||
| Mounting Type | Flush | ||
| Operating Temperature | -4° - 140°F (-20° - 60°C) | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -4 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Sensing Range | 16.4 x 8.2 ft | ||
| Sensor Type | Occupancy | ||
| Sensor Technology | Passive Infrared (PIR) | ||
| Sensor Coverage | 16 ft | ||
| Sensor Coverage Pattern | 360 ° | ||
| Sensor Mounting Height | 6-10 ft | ||
| Storage Temperature | -4° - 140° F |
Resources (2)
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ41TB-TI | Vantage
The Equinox 41 provides a unique widget environment on the 4" LCD screen to easily control you home.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CC-STAT | Vantage
Provides comfort and energy efficiency with easy installlation and InFusion integration.
