text.skipToContent text.skipToNavigation

Q-Series Patch Cords, CAT6, booted, Blue, 5 FT

576-110-005 Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series patch cords are a perfect solution for when cost and speed of delivery are top priority. Designed to perform to TIA-568.2-D standards, Q-Series cords are available in a full range of colors and lengths, stocked and ready to order.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connector: 50micron gold plated RJ45 male to male
  • Conductor: 24AWG stranded copper
  • Warranty Type: Lifetime warranty
  • Price Sensitive: Perfect solution for when cost and speed of delivery are top priority
  • Standards Compliant: Perform to TIA-568.2-D standards

Specifications

General Info
Color Blue
Type Copper Patch Cord
Application Sector Commercial, Industrial
Product Line Quiktron
Country Of Origin Vietnam
Features Standard Diameter
Warranty Type 5-Year
UPC Number 884815779548
Dimensions
Cable Length 5 ft
Product Length US 5.0 FT
Product Weight US 0.125 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 0.224 in
Bend Radius 0.896 in
Braid Non-braided Wiring
Cable Type Snagless
Category Performance Rating Cat6
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Stranded
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Material PVC
Jacket Rating CM Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Unshielded
Storage Temperature -40° - 60° C
Termination Style Pre-Terminated
Voltage 300.0 V
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what "RP" stands for in the part no? my part no is "576-120-050RP

Asked by: Sunny
  • y_2025, m_7, d_1, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_576-110-005, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT