7FT Blue Q-Series Patch Cords CAT6 Booted
576-110-007
Quiktron
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q-Series patch cords are a perfect solution for when cost and speed of delivery are top priority. Designed to perform to TIA-568.2-D standards, Q-Series cords are available in a full range of colors and lengths, stocked and ready to order.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Blue | ||
| Product Type | Patch Cord | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Quiktron | ||
| Country Of Origin | Vietnam | ||
| Features | Standard Diameter | ||
| Warranty Type | 5-Year | ||
| UPC Number | 884815779555 |
Dimensions
| Cable Length | 7 ft | ||
| Product Length US | 7.0 FT | ||
| Product Weight US | 0.175 lb |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 0.224 in | ||
| Bend Radius | 0.896 in | ||
| Braid | Non-braided Wiring | ||
| Cable Type | Snagless | ||
| Category Performance Application | Cat6 | ||
| Compatibility | RJ-45 | ||
| Conductor Material | Copper | ||
| Conductor Stranding | Stranded | ||
| Connector 1 | RJ-45 Male | ||
| Connector 2 | RJ-45 Male | ||
| Jacket Rating | CM Rated | ||
| Jacket Application | Riser Rated | ||
| Operating Temperature | -10°-60°C | ||
| Operating Temperature Max | 60 °C | ||
| Operating Temperature Min | -10 °C | ||
| Operating Humidity | 0-90% RH (Non-Condensing) | ||
| Storage Humidity | 0-90% RH (Non-Condensing) | ||
| Plating Specification | 50 µ in Gold | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Storage Temperature | -40° - 60° C | ||
| Number of Strands | 7 | ||
| Termination Style | Pre-Terminated | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 24 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what "RP" stands for in the part no? my part no is "576-120-050RP
Bazaarvoice SAP Hybris Integration Version 2.8.1
