4 RU Q-Series Standard Density Rack-Mount Fiber Enclosure - TAA Compliant
EQ04U-CVC-TAA
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TAA Compliant Q-Series Standard Density (SD) footprint fiber enclosure system is designed to support standard density applications in building networks. The all-steel chassis enables reliable protection and management of fiber optic cable patching, splicing, and connecting. The enclosure also enables distribution of backbone cabling to active equipment, switching, or cross/interconnect horizontal area. The footprint accommodates up to 72 fibers with LC connectivity and up to 144 fibers with VSFF (MDC or SN) per Rack Unit (RU), utilizing OFP adapter panels, LM2 pre-terminated cassettes, and M2 splice cassettes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The TAA Compliant Q-Series Standard Density (SD) footprint fiber enclosure system is designed to support standard density applications in building networks. The all-steel chassis enables reliable protection and management of fiber optic cable patching, splicing, and connecting. The enclosure also enables distribution of backbone cabling to active equipment, switching, or cross/interconnect horizontal area. The footprint accommodates up to 72 fibers with LC connectivity and up to 144 fibers with VSFF (MDC or SN) per Rack Unit (RU), utilizing OFP adapter panels, LM2 pre-terminated cassettes, and M2 splice cassettes.
- TAA Compliant:Ensures the Q-Series Standard Density Rack-Mount Fiber Enclosure, originates from an approved Trade Agreement Act country.
- Versatile Installation: Compatible with OFP adapter panels, M2 pre-terminated cassettes and M2 splice cassettes - Removable Top Covers: Tool-less, 60/40 split-top design allows for easy access from above
- Density Options: Maximum Fibers per Rack Unit Multifiber (24 Fiber MPO): 576Maximum Fibers per Rack Unit Multifiber (acclAIM): 144Maximum Fibers per Rack Unit VSFF (MDC) Connectors:144 Maximum Fibers per Rack Unit SFF (LC) Connectors: 72
- Straightforward Splicing: Reliable fiber connections with splice cassettes, pigtails, trays, and splice-on connectors for flexible, high-performance installations.
- Simplified Installation: The rack-mount brackets feature an open-ended ear design to allow the enclosure to rest on pre-mounted screws in the rack for a one-person installation
- Rugged Reliability The all-steel construction has been engineered to hold up under the rigors of long-term use, moves, adds, and changes, which ensures that the life cycle can match the flexibility of the connectivity.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Product Type | Fiber Enclosure | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Removable Cover | ||
| Standard | RoHS | ||
| UPC Number | 662875108023 |
Dimensions
| Product Depth US | 19.18 in | ||
| Product Height US | 6.97 in | ||
| Product Width US | 17.12 in |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Capacity | 12 Modules | ||
| Compatibility | LM2, M2, OFP | ||
| Connectivity Footprint | Q-Series | ||
| Panel Configuration | Unloaded | ||
| Fiber Optic Cable Type | OM4, OM5, OS2 | ||
| Fiber Density | SD | ||
| Mounting | Rack Mount | ||
| Rack Units | 4 | ||
| Single/Multimode | Multimode/Single-mode |
Resources (5)
Installation Instructions
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSLC-00 | Ortronics
1-LC (2 fibers) fiber Keystone module, multimode, phosphbronze alignment sleeves, 180 degree exit, Wiremold Ivory TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSLC-42 | Ortronics
1-LC (2 fibers) fiber Keystone module, multimode, phosphbronze alignment sleeves, 180 degree exit, Wiremold Ivory TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
M2SCD12-091A1R | Ortronics
Q-Series Fusion Splice Cassettes simplify install and speed-up field termination. For use with OS2 or OM4 Fiber, housing 12-24 fibers, and are available in LC Duplex or LC Quad port configurations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSLC-36 | Ortronics
1-LC (2 fibers) fiber Keystone module, multimode, phosphbronze alignment sleeves, 180 degree exit, Wiremold Ivory TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ01U-KHC-TAA | Ortronics
1U HD Enclosure - TAA Compliant
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ04U-KHC-TAA | Ortronics
1U HD Enclosure - TAA Compliant
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EQ02U-CHC-TAA | Ortronics
1U SD Enclosure - TAA Compliant
