text.skipToContent text.skipToNavigation

Discontinued - TracJack Module, 3.4mm Stereo Jack, F/F, 180-Degree Exit, Wiremold Ivory

63700069-99 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The TracJack, 3.5 mm Tip, Ring, Sleeve (TRS) Stereo Female to Female, Jack, Cloud White Adapter Plate, has a single 3.5 mm TRS jack, mounted at a 180° exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front loadable front removable

Specifications

General Info
Type Workstation
Application Sector Commercial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Standard UL Standard
UPC Number 662875680307

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;