![Cisco QDD-400G-AOC12M Compatible Active Optical Cable](https://cdn2.webdamdb.com/1280_df9Xpk00f91wJ77A.jpg?1673628581)
Discontinued - Cisco QDD-400G-AOC12M Compatible Active Optical Cable
QDD-400G-AOC12M-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
12m Cisco QDD-400G-AOC12M Compatible 400GBase-AOC QSFP-DD to QSFP-DD (MMF, 850nm, LSZH) Active Optical Cable
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875102038 | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
Type | Active Optical Cable |
Technical Information
Data Transfer Rate | 400 Gbps | ||
Wavelength | 850 nm |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1