Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Power Over Ethernet Injector
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: TIA/EIA-568, Category 5/5e/6 cable
Number Of Ports: 8-Port RJ-45 with 4-Port "Data IN" and 4-Port "Data and Power OUT"
Dimensions
Overall Dimensions (Metric): 70 x 97 x 26 mm
Weight: 8 Ounces (PS included)
Technical Information
Mounting: Mounts to the AC1025 enclosure adapter bracket, can be desk mounted, or wall mounted
Operating Temperature (Celsius): 0~50 Degree C, 5~90% Relative Humidity
Storage Temperature: -20~70 Degree C, 5~90% Relative Humidity
Volts (DC): Input voltage: DC 48V, 1.5A (included)
Resources