Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Color
The color of the product itself
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Availability
Product is available to buy on Legrand.us
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Enclosure Type
Style, Type, Size, Etc. of the Enclosure of a Device
Product Width
The overall width of the product.
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Product Depth
The overall depth of a product.
Product Height
The overall height of a product.
Enclosure Size
The approximate height of the compatible wiring enclosure.
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Material
Indicates the primary material(s) used to construct a product.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Racks and Enclosures
Racks and enclosures provide the foundation for amazing AV experiences. They are what great systems are built on. No matter where you need to store equipment, there’s a solution that fits every application.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections17-inch Dual-Purpose In-Wall EnclosureENP1700NA On-Q17-in in-wall enclosure for AV storage or structured wiring organization$68.95Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections9-inch Dual-Purpose In-Wall EnclosureENP0900NA On-Q9-in in-wall enclosure for AV storage or structured wiring organization$47.73In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections17-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting PlateENP1705NAV1 On-Q17-in in-wall enclosure and mounting plate for AV storage or structured wiring organization$85.68Out of stock on Legrand.us
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections9-inch Dual-Purpose In-Wall Enclosure with 5-inch Mounting PlateENP0905NAV1 On-Q9-in in-wall enclosure and mounting plate for AV storage or structured wiring organization$64.26In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections42-inch Enclosure with Hinged DoorEN4250 On-QPerfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules.$267.79In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections42-inch Enclosure with Screw-On CoverEN4200 On-QPerfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules. Also available with Hinged & No Covers.$207.58In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections42-inch Enclosure, No CoverEN4280 On-QPerfect for larger installations, this 42-in enclosure features universal On-Q style mounting holes that are compatible with all bay-style modules.$163.87In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections28-inch Enclosure, No CoverEN2880 On-QThis 28-in enclosure is the perfect solution for a basic structured wiring system.$76.48In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections