text.skipToContent text.skipToNavigation

MDU Mounting Bracket

AC1042 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$15.29 USD

The MDU Mounting Bracket is constructed from WiFi-transparent plastic and is designed to mount two On-Q MDU Modules and one MDU Video Splitter inside a traditional structured wiring enclosure. This bracket provides a compact and cost-effective solution for organizing your network components.
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DIN Rail - Half Width
  • Compact design maximizes space and service distribution options within the enclosure
  • Strategically placed cable tie locations keeps wiring terminations tidy
  • Constructed of durable ABS Plastic

Specifications

General Info
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428433118
Dimensions
Product Depth US 3.2 in
Product Height US 5.5 in
Product Width US 6.4 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;