text.skipToContent text.skipToNavigation

Discontinued - 14-inch Enclosure with Knockouts, No Cover

EN1485 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  EN1480

The EN1485 series enclosures include five knockouts on the top of the enclosure. They are also vertically stackable to allow cable passthrough between any two ENxx85 enclosures. For Fiber to the Home (FTTH) applications, it will fit ONTs of 3.6"" depth

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flanged covers hide drywall openings
  • Stackable design allows for connection of two systems
  • Cover not included
  • In FTTH applications, it fits ONTs of 3.6'' depth or less. In 28'' and 42'' enclosures, 2.5'' can be added to depth with enclosure extender
  • UL listed
  • Made in the USA

Specifications

General Info
Color White
Type Enclosure
Product Line On-Q
Country Of Origin United States
Replaced by Part Number  EN1480
UPC Number 804428030256
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What conduit sizes do the knock outs support?

Asked by: dave
2.5"
Answered by: Wiremold Tech Support
Date published: 2020-12-03
  • y_2025, m_7, d_8, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EN1485, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT