text.skipToContent text.skipToNavigation

Discontinued - 42-in Plastic Enclosure Only, 5-Pack

ENP42805 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ENP42805NA

Constructed with a robust, wireless transparent ABS plastic material, this lightweight enclosure is designed to integrate wireless devices into traditional structured wiring installations.




Hinged covers purchased separately (ENP4260-5)

Pack Size 5-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Universal mounting grid maximizes compatibility with 3rd party products without additional brackets.
  • Installs into a single stud bay and has staggered mounting tabs allow multiple enclosures to mount in adjacent stud bays
  • Tapered design allows enclosures to stack for efficient transportation and warehousing
  • Top surface includes five 2'' knockouts: rubber grommets available for purchase (AC1034)
  • Bottom surface includes two AC receptacle box knockouts and two 1 1/4'' knockouts
  • UL listed.

Specifications

General Info
Type Enclosure
Product Line On-Q
Country Of Origin China
Replaced by Part Number  ENP42805NA
UPC Number 804428432364

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a required type of screw to mount ENP4280-NA

Asked by: Bob Burkitt
there are not specific screws required for mounting that enclosure. Most installers use drywall screws.
Answered by: Wiremold Tech Support
Date published: 2022-11-22

Do you have medium and/or large enclosure with mounting accessories to support a DSC intrusion system? If so can you send me some literature and pricing? Thanks

Asked by: Timothy Gilligan
From www.legrand.us, Hover over solutions at the top of the page. Click Structured wiring. 3/4 the way down the page there is a download now link. This lists all of our enclosure sizes, as well as the modules that can be installed inside of them. We have several universal mounting plates that can be used to mount board components from a multitude of manufacturers using zipties or velcro.
Answered by: Wiremold Tech Support
Date published: 2021-02-03

How do I find the mounting plates for the Enp4260. Thank you.

Asked by: Jean Chappelle
  • y_2025, m_9, d_1, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ENP42805, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT