text.skipToContent text.skipToNavigation

Discontinued - 1-Port Decorator Outlet Strap, Gray

WP3411GY On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The non-flexing design of the On-Q Decorator Outlet provides security when plugging and unplugging cables. Steel threaded inserts with recessed hex design to reduce spin for faceplate mounting and easy leveling to compensate for off-center boxes.

Color Gray
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports Keystone Application Inserts, with most insert combinations compatible
  • Outlets mount in On-Q Installation Brackets or low voltage mud rings.
  • Snap-in identification icons available.
  • Fits decorator-style faceplates.

Specifications

General Info
Product Line On-Q
UPC Number 804428431749
Country Of Origin Taiwan, Province Of China
Construction Cycolac FR15U ABS, Injection molded plastic
Application Sector Residential
Standard UL, cULus, RoHS
Technical Information
Thickness 0.065 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what are the dimensions of the keystone cut out

Asked by: tim
.760" high X .587" wide measurements are +/- .002"
Answered by: Wiremold Tech Support
Date published: 2022-01-26

Is this port decorator strap usable with the wall plate inserts from the Radiant collection? Specifically, use this under a Radiant wall plate insert and wall plate?

Asked by: tranzlusent
Yes, that strap will fit inside any of the radiant line wall plates, both screw-less and with fasteners. Any standard "keystone" will fit in a one-hole strap.
Answered by: Wiremold Tech Support
Date published: 2023-03-25
  • y_2024, m_4, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WP3411GY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT