text.skipToContent text.skipToNavigation

Discontinued - 3-Port Decorator Outlet Strap, Gray

WP3413GY On-Q
3-Port Decorator Outlet Strap is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3413GY, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 51ms
  • REVIEWS, PRODUCT


The non-flexing design of the On-Q Decorator Outlet Strap provides security when plugging and unplugging cables. Steel threaded inserts with recessed hex design to reduce spin for faceplate mounting and easy leveling to compensate for off-center boxes.

Color Gray
Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports Keystone Inserts, with most insert combinations compatible
  • Outlets mount in On-Q Installation Brackets or low voltage mud rings.
  • Snap-in identification icons available.
  • Fits decorator-style faceplates.

Specifications

General Info
Product Line On-Q
Color Gray
UPC Number 804428431763
Country Of Origin Taiwan, Province Of China
Construction Injection molded plastic, Cycolac FR15U ABS
Wall Plate Type Keystone, Wall Plate Insert
Package Quantity 1
Application Sector Residential
Standard UL, cULus, RoHS
Technical Information
Thickness 0.065 in
Number of Gangs 1
Mounting Type Box

Reviews

Rated 5 out of 5 by from Attractive and versatile I'm installing decorator wallplates throughout a new home, and these decorator straps make it easy to include network, phone and cable outlets in that upgrade project. They are manufactured to a high quality standard, fitting junction boxes and wallplates well.
Date published: 2024-01-12
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3413GY, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT

Questions & Answers

Does this unit work with Radiant faceplates?

Asked by: John07
Yes it does.
Answered by: Wiremold Tech Support
Date published: 2021-08-16
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP3413GY, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 55ms
  • QUESTIONS, PRODUCT