NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cat6A shielded self terminating keystone jack
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: Category 6A shielded
Color: Silver
Footprint: Keystone
Mod Jack Wiring: Universal T568A/B
Termination: Insulation displacement contacts
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
Construction Information
Component 1: Cast metal jack housing
Component 2: Array of eight modular jack contacts
Component 3: IDC contacts (Low noise)
Material 1: Zinc alloy housing
Material 2: Phosphor Bronze alloy w selective gold plating over nickel
Material 3: Phosphor Bronze alloy w tin alloy plating
Dimensions
Depth (Metric): 39.88 mm
Depth (US): 1.57 in
Height (US): 0.9 in
Width (Metric): 16 mm
Width (US): .63"
Technical Information
Category Rating: Cat 6a component compliant
Performance Rating: Cat6a
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources