NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu
4U Infinium High Density (HD) Fiber Enclosure - M8 Drawer Face
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Magnesium
Installation Destination: Rack Mount
Product Series: Infinium
Type: High Density Fiber Enclosure
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Rack Units: 4
Technical Information
Capacity: High Density
Equipment Type: Fiber Cabinets
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA