NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM6 Enhanced Q-Series End of Row Support Brackets, 6" - 12" Wide Manager
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Color: Black
Product Series: Mighty Mo 6 E
Type: Rack Accessories
Component Type: Support Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 2:
Material 1: Steel
Dimensions
Rack Units: na
Technical Information
Equipment Type: Open Racks
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
Percent Energy Savings: MM6EQERSB612
RoHS_Compliant