Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Non-Fusible Safety Switch with 3 Auxiliary Contacts, 100 Amps
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Non-Fusible Safety Switches
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UN SPSC: 39121403
Construction Information
Component 1: {D3D44D54-D7C5-4DA1-A5EC-4A97A8FCDAC1}
Dimensions
Depth (US): 10.7
Width (US): 7.5
Volume: 489.525
Weight: 3.686
Height: 12.38
Technical Information
Amps: 100A
IP Rating: IP69
Volts: 600VAC
Volts (AC): 600
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant