NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Non-Fusible Safety Switch with 3 Auxiliary Contacts, 60 Amps
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Non-Fusible Safety Switches
Listing Agencies/Third Party Certifications
RoHS: Yes
cULus: Yes
UN SPSC: 39121403
Construction Information
Component 1: {D3D44D54-D7C5-4DA1-A5EC-4A97A8FCDAC1}
Dimensions
Height: 12.38
Technical Information
Amps: 60A
IP Rating: IP69
Volts: 600VAC
Volts (AC): 600
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant