Menu
Search
Menu
360[D] Rotating HDMI[R] Male to DVI-D[TM] Male Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Type: HDMI Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.25"
Length (US): 3.25"
Width (US): 1.5"
Weight: 0.07 lbs
Cord Information
Connector Type End One: HDMI Male
Connector Type End Two: DVI-D Single Link Male
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime