Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
4 x 2 HDMI[R] Matrix Selector Switch (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: TruLink
Type: HDMI Splitters and Switches
Component Type: Devices
Dimensions
Height (US): 3.5"
Length (US): 19.25"
Width (US): 12.75"
Weight: 6.944 lb
Cord Information
Connector Type End One: HDMI Female
Connector Type End Two: HDMI Female
Buy American Act Compliance
Country Of Origin: TAIWAN
Specifications

• Supports HDCP and DDWG standard for HDMI-compatible monitors
• Maximum cable distance: 15 meters (49 feet)
Electrical Characteristics
• Resolutions Supported - 480i, 480p, 720p, 1080i and 1080p
• HDMI Specifications Supported - Deep Color, x.v. Color[TM], Lip Sync, Multi-Channel digital audio, HDCP and DDWG standard for HDMI-compatible monitors
Power Adapter Specifications
• Power Input - 100- 240VAC ~ 47-63Hz, 0.48A
• Power Output - 5VDC 3.5A
• Pin Diameter - 5.5mm
• Center Pin Polarity - Positive
Physical Characteristics
• Video Input Connectors - HDMI Type A 19 pin Female x 4
• Video Output Connectors - HDMI Type A 19 pin Female x 2
• Housing Material - Metal
• Operating Temperature Range - 0[D] - 40[D]C (32[D] - 104[D]F)
• Storage Temperature Range - -20[D] - 60[D]C (20[D] - 140[D]F)
• Dimensions - 43.18 x 429.2 x 203.2mm
Regulatory Approvals
• Matrix Switch - FCC, CE, RoHS

Features

• Four HDMI inputs and two HDMI outputs
• HDCP Compliant
• Supports up to a 1080p resolution
• IR remote, push button or RS-232 control options
• Warranty: 1 Year