News: Legrand acquires Connectrac®
Leader in the development of flexible floor-based cable management solutions that bring power, data and communications to commercial interior applications.
Menu
Search
Menu
50 Ohm BNC F/F Inline Adapter
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Silver
Type: RF Adapters and Couplers
Component Type: Adapters
Dimensions
Height (US): 0.25"
Length (US): 1.25"
Width (US): 0.25"
Weight: 0.01 lbs
Cord Information
Connector Type End One: BNC Female
Connector Type End Two: BNC Female
Cord Length US: 0
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Buy American Act Compliant
Warranty: Lifetime