Menu
Search
Menu
8-Port UXGA Monitor Splitter/Extender (Male Input) (TAA Compliant)
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Grey
Number Of Ports: 8
Type: VGA Extender Devices and Boosters
Component Type: Devices
Dimensions
Height (US): 3.5"
Length (US): 9.5"
Width (US): 7.25"
Weight: 2.4 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: VGA Female
Buy American Act Compliance
Country Of Origin: TAIWAN