radiant® LED/CFL Dimmer, White
RHL743PW
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$64.60 USD
Upgrade your space with precise dimming control and exceptional style. This dimmer from the radiant Registered Collection is optimized for use with LED bulbs and fixtures compliant with the SSL 7A standard for energy efficiency. Made exclusively for use with screwless Wall Plates from the radiant Registered Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- SSL 7A - Compliant, this dimmer is for use with LED bulbs and fixtures also designed to the SSL 7A standard for efficiency. For use in both single-pole and 3-way applications.
- Low-profile paddle switch offers smoother On/Off control, while a separate, ergonomic slider allows you to adjust light levels with precision.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Constant memory features returns lights to their previous level after a power failure or outage.
- No derating* required for 2-gang applications. * Reducing the maximum wattage a dimmer can handle. This is sometimes required for multi-gang applications.
- Features durable, high-impact resistant thermoplastic construction.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
Specifications
General Info
| Color | White | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Satin | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Color Change Kit, High-End Trim (Dim Range), Locator Light, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Paddle, Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA Listed, cULus, UL Listed | ||
| UPC Number | 785007133882 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 3.18 in | ||
| Product Width US | 1.29 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E95219 | ||
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Environmental Conditions | Humidity: Less than 95% non condensing | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 450W (CFL), 120V 450W (LED), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Maximum Humidity | 95% (relative humidity, non-condensing) | ||
| Preset | Yes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are you able tell me the difference between the RHL743P and the RH703PTUW- they seem to do the same loads.
The RH703PTUW is our Tru-Universal dimmer. This dimmer is capable of switching between forward (MLV) and reverse (ELV) phase dimming. This dimmer features a preset, single pole or three-way operation. Our Tru-Universal dimmers are compatible with most types of lighting, excluding 0-10v fixtures. The Tru-Universal dimmer also has a self-calibration feature built-in. This dimmer does require a neutral wire to be installed.
The RHL743P is our SS7A compliant CFL/LED dimmer. This dimmer also features a preset, single pole or three-way operation.
Date published: 2024-09-11
is this a reverse phase dimmer
The RHL743PW is a Forward phase only dimmer.
Date published: 2021-09-29
Good morning I have 8 fixtures with led lamps in them. The total wattage is 648 watts. Can you tell me a good dimmer for it. Need good quality does not have to be decorative. Thank you
I would contact Technical Support with more specifics on the type of LED's so they can suggest the correct dimmer for your application.
P&S/Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-01-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RH703PTUTCCCV4 | radiant Collection
The most stylish and versatile dimming solution, compatible with virtually any dimmable bulb.
$74.02
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL63WH | radiant Collection
Battery-operated, pairs with Smart Dimmer with Netatmo
$46.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH1WH | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
$124.81
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL50WH | radiant Collection
The smartest way to take control of lights and power, optimized for larger homes.
$82.08
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNP20 | Pass and Seymour
Plug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.
$73.05
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD33NICC6 | radiant Collection
Sleek and easy-to-install, combines two 15A switches usable in single pole or 3-way applications.
$40.42
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP5EU24 | Ortronics
CATEGORY 5E PATCH PANEL, UNIVERSAL T568A/B WIRING, SIX-PORT MODULAR
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PW5EP50DB-00 | Ortronics
PowerWise Cat5E solid cord Plenum, double ended 35ft, purple
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP48RM | On-Q
48-Port Keystone Rack Mount Patch Panel
$64.92
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CP5 | Cablofil
Cablo-Port is a UV and Weather resistant rubber base that creates a cushion between rooftop mounted equipment and sensitive roofing materials






