text.skipToContent text.skipToNavigation

Discontinued - radiant® Digital Audio Global Source Input, Nickel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.The Digital Audio Global Source Input enables use of an analog source, such as a cable box, game system, or CD player, with a Digital Audio System. Any source connected through this input is available to any room equipped with a Digital Audio Amplified Keypad (AU7010). Connecting via Cat 5 to one of the source input jacks on the Digital Audio Distribution Module (AU7000), the AU7007 can be selected through the Digital Audio Amplified Keypad or by using the Legrand Digital Audio App (available through Apple App and Google Play stores). A maximum of four Global Source Inputs can be used within a Digital Audio System. radiant Screwless Wall Plate not included.Check out the Digital Audio mobile app.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant collection
  • Global content access via 3.5mm stereo input jack for use with analog source equipment
  • Powered by the AU7000 Digital Audio Distribution Module
  • Power Port to power future accessories
  • Easily accesses Internet Radio and streaming services (iHeartRadio, Pandora, Rhapsody, Napster, SiriusXM, TuneIn, Deezer)
  • Allows streaming of networked digital content from iTunes, Windows Media Player libraries, and mobile devices
  • Includes ''Top 10'' feature for easy access to preset listening choices
  • Convenient single gang design

Specifications

General Info
Color Nickel
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard RoHS, FCC (Part 15 Class B)
UPC Number 804428120452

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I plugged in a new AU7007 and trying to Name this new source using my Legrand Phone app. I am not able to Name the AU7007 Source in My app. Getting error Property 'Name' not a string message

Asked by: Anonymous
As of 2/28/2022 there is a bug in the Android app that will not allow changing of settings in the Digital Audio system. Temporarily, you will need to use an iOS device to make those naming changes. Until this bug is resolved, do not use an Android device to change the settings on any Zone Keypad, or the volume will be locked to zero until a full system factory reset.
Answered by: Wiremold Tech Support
Date published: 2022-02-28

Is it the one "plug & play" for the 3.5 mm audio jack?

Asked by: HDC1435
We apologize for not understanding fully the nature of your question. With digital audio, you connect a device to the 3.5mm audio input, then select the correct source number from the keypad or the app to begin playback.
Answered by: Wiremold Tech Support
Date published: 2021-12-28
  • y_2025, m_9, d_14, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AU7007NI, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT