text.skipToContent text.skipToNavigation

Discontinued - radiant® Digital Audio Amplified Keypad, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant: collection.
  • 20 watts of Class D power, stable at a 6 or 8 ohm load
  • Control for source selection, volume adjustment, and more
  • Favorite button to recall your favorite source and volume with a single button press
  • Easily accesses Internet Radio and streaming services (iHeartRadio, Pandora, Rhapsody, Napster, SiriusXM, TuneIn, Deezer)
  • Allows streaming of networked digital content from iTunes, Windows Media Player libraries, and mobile devices
  • Includes ''Top 10'' feature for easy access to preset listening choices
  • Dimmable LED backlit keypad
  • Local Source Input capability using AU7008
  • Powered by the PW1020 Digital Audio Power Distribution Module

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard RoHS, FCC (Part 15 Class B)
UPC Number 804428120506

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;