radiant® 4-Gang Screwless Wall Plate, Black
RWP264BK
radiant Collection
radiant® 4-Gang Screwless Wall Plate, Graphite is rated
out of
5 by
33.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$13.52 USD
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this four-gang option with a combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
| Color | Black | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Oversized | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514, ETL | ||
| UPC Number | 785007295733 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 8.59 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 4 | ||
| Orientation | Vertical | ||
| Thickness | 0.065 in |
Resources
Instruction Sheet
Specifications
Supporting Document
Reviews
Rated 4 out of
5
by
Curtis J. from
Screw less with plate covers
These look great, however if your switches are not flush with the wall the switch plate cover will have some gaps between the back of the plate and the wall surface.
Date published: 2020-12-15
Rated 5 out of
5
by
Don from
Radiant 4 gang
These plates and switches were easy to install compared to conventional plates and switches. It took less than 15 minutes. It also has a much classier look than conventional switch plates.
Date published: 2026-07-24
Rated 5 out of
5
by
Gio from
Great product from Legrand.
Well made product, very modern, and easy to install. Great for any home!
Date published: 2026-04-11
Rated 5 out of
5
by
CSD from
Excellent Product
I've been using the LaGrand product line for my entire home. Product looks great and I appreciate the availability of colors. Definitely will be buying more..
Date published: 2026-03-25
Rated 5 out of
5
by
DWard from
Go screwless!
love the screwless approach, clean lines, modern look
Date published: 2025-06-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this product available in oversize (Jumbo) height?
No, the Radiant Screwless wall plates are only available in standard size.
Date published: 2022-08-24
What is the overall (outside) dimensions to the 4-panel switch plate?
The Radiant 4 gang wallplate has an outside dimension of 8.59" X 4.94".
Date published: 2021-03-02
What do you have in Matt finish? Looking dork bronze Looking for the following 5 gang 4 gang 3 gang 2 gang 1 gang Plugs switches 3- way switches
The Radiant Screwless wallplates have a Satin finish and are available in Dark Bronze:
The 1-5 gang parts numbers are RWP26DB, RWP262DB, RWP263DB, RWP264DB, and RWP265DB.
Date published: 2020-05-21
Radiant 4 gang screwless plates com in graphite
RWP264GCC6 is the RADIANT SCREWLESS 4 GANG GRAPHITE wallplate.
Date published: 2019-12-10
Does the 4-gang plate come in charcoal color?
Charcoal is not a color finish that we offer.
Date published: 2019-09-12
Does the 4-gang plate come in graphite color?
Yes, the model number is RWP264GCC6.
Date published: 2026-04-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262BKCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$8.70
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263BKCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$10.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26BK | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.38
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870BKCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.55
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873BKCC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$6.83
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
COT54PG | Cablofil
2 inch height by 10 foot length divider strip for cable seperation within a single wire mesh tray Field fabricated with tin snips to fit changes in level Pre galvanized for indoor use




