radiant® 4-Gang Screwless Wall Plate, Gray
RWP264GRY
radiant Collection
radiant® 4-Gang Screwless Wall Plate, Graphite is rated
out of
5 by
29.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$13.09 USD
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this four-gang option with a combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
| Color | Gray | ||
| Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Oversized | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514, ETL | ||
| UPC Number | 785007295757 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 8.59 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 4 | ||
| Orientation | Vertical | ||
| Thickness | 0.065 in |
Resources
Instruction Sheet
Brochure
Specifications
Supporting Document
Guide Form Specifications
Premium Content
Reviews
Rated 4 out of
5
by
Curtis J. from
Screw less with plate covers
These look great, however if your switches are not flush with the wall the switch plate cover will have some gaps between the back of the plate and the wall surface.
Date published: 2020-12-15
Rated 5 out of
5
by
DWard from
Go screwless!
love the screwless approach, clean lines, modern look
Date published: 2025-06-11
Rated 5 out of
5
by
PJ from
Totally Recommend!
You won't be sorry you purchased these! Beautiful wall plates! The look very clean!
Date published: 2025-01-16
Rated 5 out of
5
by
Eric from
Screwless wall plates
I love the screwless wall plates as they’re stylish and modern as well as functional!!
Date published: 2025-01-04
Rated 5 out of
5
by
Darian from
Great Looking
Looks great, wonderful update to our walls. A bit more difficult to install than a traditional wall plate but definitely worth it.
Date published: 2024-03-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this product available in oversize (Jumbo) height?
No, the Radiant Screwless wall plates are only available in standard size.
Date published: 2022-08-24
What is the overall (outside) dimensions to the 4-panel switch plate?
The Radiant 4 gang wallplate has an outside dimension of 8.59" X 4.94".
Date published: 2021-03-02
What do you have in Matt finish? Looking dork bronze Looking for the following 5 gang 4 gang 3 gang 2 gang 1 gang Plugs switches 3- way switches
The Radiant Screwless wallplates have a Satin finish and are available in Dark Bronze:
The 1-5 gang parts numbers are RWP26DB, RWP262DB, RWP263DB, RWP264DB, and RWP265DB.
Date published: 2020-05-21
Radiant 4 gang screwless plates com in graphite
RWP264GCC6 is the RADIANT SCREWLESS 4 GANG GRAPHITE wallplate.
Date published: 2019-12-10
Does the 4-gang plate come in charcoal color?
Charcoal is not a color finish that we offer.
Date published: 2019-09-12
Does the 4-gang plate come in graphite color?
Yes, the model number is RWP264GCC6.
Date published: 2019-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.34
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.15
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885GRYCC12 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$2.94
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$9.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870GRYCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.21






