radiant® 5-Gang Screwless Wall Plate, Graphite
RWP265G
radiant Collection
radiant® 5-Gang Screwless Wall Plate, Graphite is rated
out of
5 by
10.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$41.60 USD
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this five-gang option with a combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
| Color | Graphite | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Metallic | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Wall Plate Size | Oversized | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007235814 |
Dimensions
| Product Depth US | 0.065 in | ||
| Product Height US | 4.94 in | ||
| Product Width US | 10.4 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 5 | ||
| Thickness | 0.065 in |
Resources
Instruction Sheet
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
Donna63 from
Exactly what I order❤️
After countless trips to various hardware stores without finding what I needed I decided to shop directly with the company. Legrand website was easy to navigate and even easier to find what I needed. The order arrived in excellent condition. The switch plate worked perfectly and VERY easy to install. TY!!
Date published: 2020-09-16
Rated 5 out of
5
by
debw from
Beautiful
We desperately needed to update our multi-colored Light switches and outlets. Now everything looks modern and up-to-date.
Date published: 2024-05-21
Rated 5 out of
5
by
gatorkto from
Great Purchase
love the look for these screwless plates- elevates a room!
Date published: 2024-05-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there matte white?
The radiant wall plates have a matte/satin finish.
Date published: 2023-04-19
Is this gloss black or matte black?
The Radiant wall plates has a Matte/Satin finish.
Date published: 2022-02-21
Do you make a 4 gang screwless Wall Plate in nickel ? Need 1 only I see 2, 3, and 5 gang
Thank you for your question regarding Radiant Screwless wallplates.
The Nickel Screwless wallplates are available in 1 to 6 gang. The 4 gang model number is RWP264NI:
https://www.legrand.us/radiant/products/wallplates/rwp264ni.aspx
Date published: 2022-05-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$13.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$8.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873GCC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$11.14
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263GCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$20.07
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRGCC4 | radiant Collection
Spec-Grade 15A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$39.98





