radiant® 6-Gang Screwless Wall Plate, Gray
RWP266GRY
radiant Collection
radiant® 6-Gang Screwless Wall Plate, Graphite is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$26.73 USD
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this six-gang option with a combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
| Color | Gray | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Oversized | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514, ETL | ||
| UPC Number | 785007295962 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 12.21 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 6 | ||
| Orientation | Vertical | ||
| Thickness | 0.065 in |
Resources
Instruction Sheet
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
RDUBS from
A Faceplate made for a Paddle Party
Nice quality. Easy to install. With 6 paddle switches it turns into a real gang bang.
Date published: 2025-02-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
DO YOU MAKE A 7 GANG SCREWLESS PLATE
Thank you for your inquiry. The radiant Screwless wall plates are offered in the following configurations:
1-Gang, 2-Gang, 3-Gang, 4-Gang, 5-Gang & 6-Gang
Date published: 2024-05-22
What are the actual dimensions of the wall plate (width & height)?
The 6 Gang wall plate dimensions are:
4.94" X 12.21"
Date published: 2021-11-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRWRGRY | radiant Collection
Spec-Grade 15A GFCI receptacle with weather-resistance, self-tests every 3 seconds.
$35.80
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885GRYCC12 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26GRY | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870GRYCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.45






