radiant® 6-Gang Screwless Wall Plate, Light Almond
RWP266LA
radiant Collection
radiant® 6-Gang Screwless Wall Plate, Graphite is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$25.41 USD
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this six-gang option with a combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair this six-gang option with a combination of radiant Registered switches, dimmers, and/or outlets for a completed look that's a step above ordinary.
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Oversized | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514, ETL | ||
| UPC Number | 785007295986 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 12.21 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 6 | ||
| Orientation | Vertical | ||
| Thickness | 0.065 in |
Resources (13)
Instruction Sheet
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
RDUBS from
A Faceplate made for a Paddle Party
Nice quality. Easy to install. With 6 paddle switches it turns into a real gang bang.
Date published: 2025-02-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
DO YOU MAKE A 7 GANG SCREWLESS PLATE
Thank you for your inquiry. The radiant Screwless wall plates are offered in the following configurations:
1-Gang, 2-Gang, 3-Gang, 4-Gang, 5-Gang & 6-Gang
Date published: 2024-05-22
What are the actual dimensions of the wall plate (width & height)?
The 6 Gang wall plate dimensions are:
4.94" X 12.21"
Date published: 2021-11-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262LACC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.98
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26LACC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097LA | radiant Collection
Spec-Grade 20A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$25.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870LACC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP265LA | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 5-Gang use.
$20.77






