radiant® 1-Gang Screwless Wall Plate, Black
RWP26BK
radiant Collection
radiant® 1-Gang Screwless Wall Plate, White is rated
out of
5 by
193.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$4.38 USD
Designed to complement any space, the radiant Registered Collection features sleek, screwless wall plates for cleaner lines and a sophisticated touch. Pair with your radiant Registered switch, dimmer, or outlet for a completed look that's a step above ordinary.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Adds a touch of sophistication to any space with a sleek, screwless face and low-profile. Sized to fit even over ragged openings for a seamless look.
- Designed to exclusively fit the designer switches, dimmers and outlets from the radiant® Collection, snapping into place with ease.
- Ensures proper plate positioning with subplate screws.
- Molded of highly durable polycarbonate, Wall Plates from the radiant® Collection are available in an array of classic colors and metallic finishes.
Specifications
General Info
| Color | Black | ||
| Product Type | Wall Plate | ||
| Material | Polycarbonate | ||
| Finish | Satin | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Size | Oversized | ||
| Wall Plate Type | Decorator | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | CSA, UL514, ETL | ||
| UPC Number | 785007296020 |
Dimensions
| Product Depth US | 0.25 in | ||
| Product Height US | 4.5 in | ||
| Product Width US | 3.15 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Screwless | ||
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.065 in |
Resources
Instruction Sheet
Specifications
Supporting Document
Reviews
Rated 5 out of
5
by
MK from
Great gray wall plate
Love finish in color that matches gray color outlet
Date published: 2025-04-14
Rated 1 out of
5
by
Anoyed from
Poor construction
The plane is not screwed in. It’s attached by a clip which is weak and prone to popping off. I don’t think it’s child proof. I’m going to have to replace it with something else.
Date published: 2024-10-23
Rated 3 out of
5
by
Duke from
Looks good, but doesn't sit flush.
Looks great. But that is it. This is really two plates, and not screwless - the inner plate screws in, and it does so by loosening the receptacle or switch screws; the inner plate does NOT sit tightly and is pretty flimsy. The outer plate snaps on to that and is similary not tight and somewhat bendable. If you like your wall plates to sit snugly against wall, this is not for you - to a light touch one can feel it is somewhat just floating, and you can tap it against the wall; there really is no way to make it flush.
Date published: 2023-11-05
Rated 5 out of
5
by
theClarkes from
Love their simplicity!
I changed out my entire house to these wall plates, even the garage. They were easy to switch out and make a huge impact. Just look at the photos of before vs after. I've also taken plates on and off multiples times to install various smart switches and these have held up great. They are plenty durable for the task and the matte finish is perfection. I have one gang all the way up to four gang plates through-out my home. Love them!
Date published: 2020-06-17
Rated 4 out of
5
by
adrianvas12 from
Solid choice
Solid choice for the price; very stylish, simple to install. Only complain would be the wall plate - seemed like really low quality plastic. Once installed it looks great. I would stick to Adorne collection - more expensive but much better looking. Also - waiting on an affordable HomeKit switch and outlet from Legrand.
Date published: 2018-09-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the difference between RWP261 and RWP26WCC10?
Thank you for your inquiry. Please note that the RWP26I is the ivory-colored version of this wall plate, while the RWP26WCC10 is offered in white. We hope this helps with your selection.
Date published: 2026-08-25
RE: Radiant Screwless Wall Plates, Graphite Can you provide the closest matching RAL color number ?
Thank you for your inquiry. Unfortunately, we do not have RAL color numbers available for radiant wall plates.
Date published: 2025-10-10
What is the difference between the RWP26BK and RWP26BKCC6?
Hello,
The RWP26BK & RWP26BKCC6 are the same product.
Best Regards,
Technical Support
Date published: 2025-11-20
Wall plate doesn't set flush with wall, looking for a deep beveled wall plate.
Hello,
Please review the attached installation document for the radiant Screwless wall plates.
Please feel free to call us if you need any more help.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2025-10-10
Do you sell a blank plate filler for this, a blank plate completely, or a graphite telephone jack that can be in place here?
Hello Mike,
The 326RG is the blank insert for that plate. If you'd like to discuss other options, please give our Technical Support team a call at 800-223-4185
Date published: 2025-10-10
I need a white screwless Le grand radiant oversized single toggle wall plate what model number do I need and what are the Dimensions must be bigger than the standard 3x5 thanks
We don't currently offer screwless toggle switch wall plates.
Date published: 2025-10-10
What are the dimensions of the single outlet screwless wall plate?
Hello, the screwless wall plate dimensions for a single gang is 3.15" x 4.94"
Date published: 2025-10-10
Im looking for double rwp26 in nickle
The 2 Gang wall plate in Nickel is the RWP262NI and is available off our website and through any Legrand retailor/distributor.
https://www.legrand.us/wiring-devices/designer-switches-and-outlets/radiant-two-gang-screwless-wall-plate-nickel/p/rwp262ni
Date published: 2025-11-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885BKCC12 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$3.08
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885TRBKCC8 | radiant Collection
Sleek, easy-to-install outlet with patented ““invisi-shutters" for tamper-resistance.
$4.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262BKCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$8.70
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870BKCC10 | radiant Collection
Sleek, easy-to-install 15A single-pole switch.
$4.55
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26WCC10 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63





