5
Browse 299 results for
"cabinets"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Product Type
Select a Product Type to find products that share the same basic form and function, such as switches, cables, panels, or electrical boxes.
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Cable Entry
The Type/Specification of the Access Points Where the Cables are Made to Enter or Exit.
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Availability
Product is available to buy on Legrand.us
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Is Tamper-Resistant
Tamper resistance is resistance to tampering (intentional malfunction or sabotage) by either the normal users of a product, package, or system or others with physical access to it.
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Is Weather Resistant
Is this product listed as Weather Resistant ?
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Load Type
Denotes the type(s) of load that can be applied to a dimmer, which determines its compatible light sources.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Number of Knockouts
How many knockouts are there in the product
Number of USBs
Number of USB ports
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Load Capacity
The Greatest Amount of Loading that a Instrument can Receive without Violating Quality Standards
Wattage
amount of watts used
Connection TypeTooltip Title
Style or Type of Connection Used
Receptacle Type
The physical character of a Receptacle. The Type/Specification of a Contact Device Installed at the Outlet for the Connection of an Attachment Plug a Single Receptacle is a Single Contact Device with No Other Contact Device on the Same Yoke a Multiple Receptacle is Two or More Contact Devices.
Color
The color of the product itself
Number of Switches
Number of electrical switches
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Supply Voltage
The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Wire Connection Type
Describes the method used to connect wires to the device, such as screw terminals, push-in connectors, or lead wires.
Seismic Tested
Indicates whether a device has been tested to withstand and/or perform under certain seismic conditions.
Rack Depth
Refers to the depth of a rack that is usable to support rackmount equipment.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Device Front Face Size
Describes the general proportions of a product's front face relative to the overall device.
Frame
Describes characteristics of a device's frame that make it more suited for specific applications.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Wall Plate Included
Indicates if the device comes with a cover plate for aesthetic integration with the wall.
Tray Height
Refers to the approximate height of a cable tray used for specifying. Selecting a specific height will show cable trays with that height, as well as cable tray accessories compatible with that height.
Requires Neutral Wire
Indicates whether a device requires a neutral wire to function properly.
Mounting Hole Type
Describes the style of holes or openings used to either mount a device or mount to a device.
Connection Location
Specifies where on the device the electrical connections are made, which can affect installation.
Switch Type
Refers to the style or operation method used by a switch to control lighting or other electrical devices.
Throw Type
Describes the method of switch operation, indicating whether it controls one circuit (single-throw) or switches between two circuits (double-throw).
Features
Unique characteristics and functionality that set the product apart from others in its field.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Warranty Type
The product warranty that accompanies the specific product.
Terminal Accommodation
Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).
Environmental Conditions
Describes the relative range of climatic standards a device can safely operate within.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Product Length
The overall length of a product.
Bulb Compatibility
Indicates the type(s) of lighting a dimmer or controller is designed to work with, ensuring proper functionality and performance.
Device Backbody Size
Describes the general proportions of a product's backbody relative to the overall device.
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
Location Rating
Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.
Material
Indicates the primary material(s) used to construct a product.
USB Amperage
Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.
Stock Level
Filter your results to only in-stock products sold directly on legrand.us.
Publishing Date Range
Date article, blog, or press release was published.
Filter by Product Category
Filter downloadable resources by the product category they relate or are relevant to.
Brand
Choose from one of Legrand's brands.
Resource Type
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Legrand offers swing out wall mount cabinets and vertical wall mount cabinets ideal for environments where floor space is limited or only a small amount of networking is needed. Explore Legrand’s networking wall-mount cabinets.
Legrand's most comprehensive network and server cabinet system is designed to address demanding data center applications with superior cable and thermal management. Explore the features and benefits of the LX Cabinet System.
Find a flexible cabinet solution that meets the needs of your most demanding environments and can be customized to your unique requirements. Learn more.
Data center operators use racks and cabinets to house and organize their servers, networking and telecommunications gear and other IT equipment, but while “racks” and “cabinets” are sometimes used interchangeably, there are differences between the two.
Legrand, the global specialist in electrical and digital building infrastructures, today unveiled Nexpand, its new data center cabinet platform.
Download the Cabinet Accessories Catalog to learn more about our complete universal accessories offering.
Server and network cabinets may appear identical and indistinguishable, but don’t let looks fool you. They are designed with different dimensions because servers and networking equipment have different sizes and requirements.
The LE cabinet is a simple, entry level configure-to-order server and network cabinet platform. Learn More
As Internet traffic and demand for data center services continue to soar, data center operators face the delicate balancing act of building more data center capacity to meet the explosive demand, while simultaneously working to reach net zero targets and adhering to new and emerging government sustainability standards and regulations.
Legrand's Cabinet and Containment Business is proud to announce that both the T-Series platform, as well as the T6 Server Cabinet products are now UL 2416 listed.
Legrand offers multiple cabinet platforms designed to meet the needs of your unique application. Find cabinets for your data center today!
The T-Series Cabinet Platform is designed for applications that require an extremely robust and durable enclosure solution. Learn more.
The adorne® Under-Cabinet Lighting and Power System uses an array of modular components that swap out so easily, you can reconfigure whenever the mood strikes.
Legrand Wiremold has determined that the hot and neutral wires of the PX1001 purchased from February 2011 to August 2012 are reversed on the receptacles which could pose a potential risk of electric shock. Learn
To function properly, network cabinets must be built to optimize airflow. Legrand offers a variety of airflow management accessories to help optimize our cabinets.
The T6 Server Cabinet is designed to address the challenges associated with high density server applications; cable management, airflow and load capacity.
Legrand's OCP Rack & Cabinet solutions combine the latest specifications with customization, strength, and quality.
View our network cabinet and hot aisle containment resources on this resource page; featuring brochures, data sheets, white papers, videos and more.
Learn more about our Nexpand cabinet and see how it can transform your data center
To meet this challenge, data center operators are upgrading to intelligent cabinet access systems. Nearly universal keys are being replaced by advanced locking technologies that offer granular control, monitoring, and auditing—delivering a crucial extra layer of protection for the most valuable assets in the data center.
Learn how Legrand Wall-Mount Cabinets and Racks are designed for premium floor space environments and for a wide variety of applications.
Get the network and server racks, wall mount cabinets and cable pathways you need. Designed and engineered with installation and efficiency in mind. Learn more.
Legrand solutions have supported the Cisco Live NOC for several years, with 2025 marking the fourth consecutive year that Legrand's acclAIM high-density fiber system has played a key role.
The global economy is rapidly adopting AI, and data center infrastructure deployments are growing at an unprecedented rate to keep up with demand.
The acquisition of AFCO Systems positions Legrand, North and Central America as a leading provider of data center cabinets and aisle containment solutions.
The acquisition of AFCO Systems positions Legrand, North and Central America as a leading provider of data center cabinets and aisle containment solutions.
Discover how the Legrand Cabinets and Containment Business offers an unmatched level of customization for your cabinet and containment needs.
Data center equipment density is higher than ever, a trend sure to continue as demand for artificial intelligence (AI) and high-performance computing (HPC) soars. This trend is forcing data center operators to rethink their infrastructure and cooling systems at a time when energy optimization and meeting sustainability goals are top priorities.
T and T6 cabinets are durable and robust UL 2416 listed cabinets, ensuring that our cabinet solutions meet the quality, sustainability, and safety standards of Underwriter Laboratories (UL)
Barracuda Broadcast & Cable Headend Rack is the ideal equipment rack to keep up with fast Broadcast and Cable Headend environments. Get the cabinet and rack system for the Broadcast and Cable Headend industry.