5
Browse 1,070 results for
"dimmer"
Filter by Category
Our products, brands, and resources fall under many unique categories based on the product's type or function. Filter and find a product you are looking for based on a Legrand product category.
Brand
Choose from one of Legrand's brands.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Product Series
A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Switch Type
Refers to the style or operation method used by a switch to control lighting or other electrical devices.
Timer Type
The mechanism by which the timer operates, such as mechanical, digital, or programmable.
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
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
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
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
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
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
Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.
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
Electrical Rating
The maximum load or capacity of electrical power a dimmer switch is rated to manage when linked to a specific type of light bulb.
On Function
Describes the mode of operation for devices that can be turned on, indicating whether they stay on continuously or operate on a timer or sensor.
Lighting Types
Different forms of light a device is able to provide.
Throw Type
Describes the method of switch operation, indicating whether it controls one circuit (single-throw) or switches between two circuits (double-throw).
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
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
The frequency of alternating current (AC) in an electrical power system, measured in Hz. Also commonly referred to as Utility Frequency, Power Line Frequency, or Mains Frequency.
NEMA Configuration Code
Alpha-Numeric Code Applied to Connectors to Guarantee Consistency and Interchageability Between Manufacturers
Terminal Accommodation
Describes the type and size of wire that the receptacle's terminals can securely hold (typically provided as a range in gauge size).
USB Amperage
Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.
Contact Configuration
Different Switching Functions of the Relay Contacts
Contact Rating
The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions
Sensing Range
The total Possible Sensing Capability of the Sensor, Beginning After the Deadband, and Extending Out as Far as the Sensor is Able to Reach Effectively
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
A Convention or Standard that Controls or Enables the Connection, Communication, and Data Transfer Between Two Computing Endpoints, the Rules Governing the Syntax, Semantics, and Synchronization of Communication
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
Filter for different types of resources like CAD drawings, BIM objects, guide form specs, online configurators, white papers, brochures, or product cut sheets.
File Size
Filter downloadable resources by their approximate file size.
Find the inspiration and ideas for your next DIY project, room upgrade or whole-house renovation with these top trends in home décor and interior design.
Get your home ready for fall with some of the season’s top trends (and a few easy DIY projects) for adding style, comfort and coziness throughout your space.
View white adorne Outlets installed in the headboards at The Gates Hotel South Beach.
View adorne Power Outlets installed in the bed of The Gates Hotel South Beach.
The radiant Easy Kits aren’t just simple to install – they are simple to upgrade. Here’s how to gain additional features like app control and voice command.
Manufacturer reflects on unique legacy of pioneering the use of GFCI technology within electrical outlets.
Legrand offers a wide array of products that supply convenient power and charging access – including units that install directly into furniture. Learn more.
Make the best of the long, cold months of winter with easy home upgrades that offer maximum coziness.
Get your home ready for fall with some of the season’s top trends (and a few easy DIY projects) for adding style, comfort and coziness throughout your space.
Get your home game-day ready with tips for creating the optimal sports viewing setup and more.
View adorne Power and USB Charging Outlets installed in the guest room at AC Miami Aventura.
View adorne Power Outlets installed right by the bed in The Gates Hotel at Midtown Chicago.
View white adorne Outlets installed in the headboard of The Gates Hotel South Beach guest room bed.
Take a closer look at white adorne Outlets installed in The Gates Hotel South Beach guest room.
View adorne Power and USB Outlets installed above the desk in The Gates Hotel at Midtown Chicago.
View adorne Paddle Switches and Power/USB Outlets in the headboard of the Dream Hollywood’s guest beds.
View adorne® Power and USB Outlets mounted in the headboard for the JW Marriott Mall of America.
View adorne Power and USB Outlets installed above this Quirk Hotel Richmond desk area in the guest room.
Adding control of a light from a second location doesn’t have to be difficult. See how Legrand’s Easy Kits can add multi-location control, anywhere, in seconds.
View adorne Power and USB Outlets installed in the headboard of the JW Marriott Mall of America guest bed.
With multiple smart lighting solutions available, watch to discover which Legrand option works best for your home.
View adorne Power Outlets placed on either side of the bed of The Gates Hotel at Midtown Chicago guest room.
Power devices outdoors with Legrand’s stylish outdoor charging stations. USB ports, outlets, and lighting keep people connected day or night.
View a headboard installation of adorne® Power and USB Outlets from the JW Marriott Mall of America guest room.
Take smarter control of your home. Watch for an overview of the smart switches, dimmers and outlets from the radiant Collection.
See how the AC Miami Aventura installed adorne® Switches and Outlets right in the headboard of the guest room bed.
View adorne® Switches and Outlets installed in the headboard of the Hilton Garden Inn Foxborough Patriot Place guest room bed.
With designer switches and outlets from the radiant® Collection, upgrading your space with style and innovation starts at the wall
York Wallcoverings pair perfectly with designer switches and outlets to create personalized, luxurious spaces. Find inspiration for your next DIY project.
Planning spring home improvement projects? Update switches and outlets, upgrade to dimmer switches, add smart lighting controls or install an EV charger.