Wireless Commissioning Tool for Fixture Mount Sensors
FSIR-100
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The FSIR-100 Wireless IR Configuration Tool is a handheld tool for remote configuration of IR-enabled fixture integrated sensors. The tool enables device modifications via pushbutton, without ladders or tools, and stores up to six sensor parameter profiles to speed configuration of multiple sensors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The FSIR-100 Wireless IR Configuration Tool is a handheld tool for remote configuration of IR-enabled fixture integrated sensors. The tool enables device modifications via pushbutton, without ladders or tools, and stores up to six sensor parameter profiles to speed configuration of multiple sensors.
- Enables fast ladder-free setup and maintenance
- Easy-to-read OLED screen
- Allows precise configuration with greater granularity than dip switches or trimpots
- 2-way IR communication for data upload, download, confirmation and storage
- Easy-to-use navigation pad
- Configures IR-enabled fixture sensors including selected HBP and FSP models
Specifications
General Info
| Color | Black | ||
| Product Type | Configuration Tool | ||
| Material | ABS | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Included | Batteries, Carrying Case | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 754182931224 |
Dimensions
| Product Depth US | 0.8 in | ||
| Product Height US | 4.2 in | ||
| Product Volume US | 8.4 cu in | ||
| Product Width US | 2.5 in | ||
| Product Weight US | 0.2 lb |
Additional Information
| DesignLights Consortium Qualified System | Yes | ||
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Battery | 3 AAA Batteries | ||
| Compatibility | FSP, HBP | ||
| Indoor/Outdoor | Indoor | ||
| Engraving Type | Icon | ||
| Wireless Range | IR, up to 32 ft |
Resources (6)
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Can the carrying case/belt clip be mounted to a wall so that the remote can have somewhere to live?
The FSIR-100 is intended as a handheld commissioning tool and does not include an official wall-mount accessory or a dedicated wall-mount feature for the carrying case.
A practical alternative is to mount the carrying case using adhesive-backed hook-and-loop (Velcro) strips or to hang the belt clip on a wall-mounted hook or screw. For a cleaner installation, the belt clip can typically be removed from the case, allowing the flat back surface to be secured to the wall.
When using adhesive mounting, ensure the wall surface is clean and dry before installation. Also, position the mounting method so it does not obstruct battery access or removal of the FSIR-100 from the case.
Date published: 2026-11-06
Is there a setting to program the FSB-211 sensor to only turn off/on lights using the photocell, when it is night and day?
Yes, the FSP-211 can be configured so that the photocell is used strictly for night/day operation. For precise programming tailored to your application, we recommend contacting Wattstopper Technical Support.
As a general example, here are settings commonly used for an On/Off with Photocell application:
🔹High Mode: 10 V
🔹Low Mode: 9.8 V
🔹Time Delay: 30 minutes
🔹Cut Off: Disabled
🔹Sensitivity: Low
🔹Setpoint: Disabled
🔹Fade Up: Disabled
🔹Fade Down: Disabled
🔹Photocell: Typically set between 30–60 FC
Date published: 2025-08-21
Was wondering if the fsir100 can program fsp 311?
The FSIR remote is designed for use with the FSP-2xx series sensors. The FSP-3xx series, including the FSP-311, is programmed using the "Sensor Configuration" mobile app, available for both iOS and Android devices. The FSIR is not compatible with the FSP-3xx series.
Date published: 2025-07-29
How can I delete unused profiles from the tool?
The FSIR-100 remote does not currently offer a way to delete existing profiles. However, you can overwrite any unused or outdated profiles with new settings.
How to Overwrite an Existing Profile on the FSIR-100:
🔹 Power on the FSIR-100 and select the appropriate sensor.
🔹 Select "New Settings."
🔹 Make the necessary setting changes.
🔹 Select "Next."
🔹 Select "Save."
🔹 Choose the profile you wish to overwrite.
This will replace the existing profile with the new settings.
Date published: 2025-05-13
FSP 211 Fixture Dims but will not Cutoff after dimming period. Sensor programmed to - HIGH MODE = 10V LOW MODE= 1V TIME DELAY = 5mins CUTOFF = 5mins SENSITIVITY =MAX
We recommend setting your "Cutoff" value above your "Time Delay" value. They cannot occur at the same time.
Example:
Time Delay = 5mins
Cutoff = 10mins
Date published: 2025-03-31
The FSIR-100 shows version 4.36 and HW=10 on startup screen. Is this the current firmware? If not, how do you update the firmware?
As of February 17, 2025, the current version of the FSIR-100 remote is v4.40. The FSIR-100 is not designed for field upgrades, so if you require a unit with the latest firmware, a new remote with the updated version would need to be acquired.
Date published: 2025-02-17
Hi. What settings do I have to input to keep lights off at night and on during the day?
If you have a LMZC Zone Controller or LMCP Panel you would enter the schedule under panel programming. If you do not have one of those devices a schedule cannot be entered without additional devices.
Date published: 2024-12-10
The lights go on/off throughout the night. from full bright to off. No motion activating them. Light on the sensor is flashing 3 times The setting: High Mode 10 Low mode 4 Time out 30 min Cut off DIS Sensitivity MAX, Setpoint 10, Ramp up 1 down 4s PC 25
Greetings Shane,
I would also disable the set-point this may be the setting causing it to go on and off throughout the night.
High mode: 10v
low mode: 4v
time delay: 30min
cut off: disable
sensitivity: max
setpoint: disabled
ramp up/down: disabled
photocell: 30fc
If any questions, give us a call at 1-800-879-8585 opt. 3 for Technical support
Date published: 2024-11-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
