Power Pack, 120-277V, 50/60Hz, 24VDC, 225mA, RJ45 Connector
BZ-50RC
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The BZ-50 Universal Voltage Power Pack provides 24 VDC operating voltage to Wattstopper's low-voltage occupancy sensors. This device is constructed with environmentally friendly materials and is RoHS-compliant.
Connection Type
RJ45
- RJ45
- Wire Leads
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The BZ-50 Universal Voltage Power Pack provides 24 VDC operating voltage to Wattstopper's low-voltage occupancy sensors. This device is constructed with environmentally friendly materials and is RoHS-compliant.
- Self-contained power supply relay system
- Efficient switching power supply providing optimized current output based on number of sensors
- LED indicates status of relay or if there is a low-voltage overcurrent
- The product meets the materials restrictions of RoHS
- Zero crossing circuitry for reliability and increased product life
- UL 2043 plenum rated for cost-effective installation
- 1/2”” snap-in nipple attaches to standard electrical enclosures through 1/2”” knockouts
Specifications
General Info
| Color | Gray | ||
| Product Type | Power Pack | ||
| Material | ABS | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | BZ Series, Standalone | ||
| Product Line | Wattstopper | ||
| Country Of Origin | China | ||
| Installation Location | Ceiling | ||
| Warranty Type | 5-Year | ||
| UPC Number | 754182923496 |
Dimensions
| Product Depth US | 1.7 in | ||
| Product Height US | 2.2 in | ||
| Product Volume US | 28.1 cu in | ||
| Product Width US | 2.8 in | ||
| Product Weight US | 0.3 lb |
Additional Information
| Security | Yes | This product is ioXt certified | |
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Wire Connection Type | RJ-45 | ||
| Connection Type | Wired | ||
| Indoor/Outdoor | Indoor | ||
| Input Voltage | 120/277 VAC, 230/240 VAC | ||
| Line Frequency | 50 Hz, 60 Hz | ||
| Mounting Type | 1/2 in Knockout | ||
| Operating Temperature | 32°-104°F | ||
| Operating Temperature Max | 104 °F | ||
| Operating Temperature Min | 32 °F | ||
| Operating Humidity | 5-95% RH (Non-Condensing) | ||
| Output Voltage | 24 VDC | ||
| Wire Gauge | 18-22 AWG |
Resources (5)
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
can the bz-50 power packs work with LED lights?
Yes, the BZ-50 and other Wattstopper power packs are compatible with LED lighting. When using LED fixtures, ensure that the combined inrush current at startup does not exceed the power pack’s output rating. This will help maintain proper operation and protect the equipment.
Date published: 2025-09-04
how many DT-300 ceiling mount occupancy sensors can you put on a single BZ-50. these will be energizing less than 15A of lighting
Each Wattstopper BZ series power pack can supply power for 6 DT-300 sensors. When using more sensors than this, multiple power packs are required.
Date published: 2025-07-22
How do I tie in a SP switch into the BZ50? Will SP override the Bz50?
Please see attached diagram. If the switch is installed after the BZ as indicated, it does not override the BZ and attached sensors.
Date published: 2024-12-10
I wired everything the way it says in the diagram but my motion sensor isn’t turning my lights off when I leave for 20min and the power back BZ-50 class 2 is flashing every 5 seconds seeing what the issue could be thanks.
Please contact Wattstopper Technical Support @ 800-879-8585 for troubleshooting assistance.
Date published: 2024-04-18
Can you use the Red 24VDC from 1 BZ-50 and connect to the blue input on another BZ-50 to control a load
Hi Luke,
No, you cannot hook up as described.
Please follow the wiring diagram below to control more than one BZ-50 power pack from a single sensor.
Date published: 2024-05-10
What is the Source/Sink limit in mA of the Blue Control Output wire?
The transformer in the BZ-50 provides up to 225 mA of 24VDC power for the low voltage devices. The relay in the BZ-50 is switching and therefore does not have a Source/Sink mA limit. The relay will output either 120v or 277v depending on your input voltage.
Date published: 2024-01-30
Trying to put these in an existing building, can I switch the power pack on and off with a switch in the room? Instead of the switch leg coming off the BZ-50?
Hello,
The BZ-50 will allow a standard Line voltage switch to be installed on the Red switch leg wire.
Date published: 2024-01-25
Can I use the BZ-50 to control 12watt Led wall lights? Max 3 fixtures, total 36w 120v
Yes, as long as you do not exceed the 20A load limit.
Date published: 2024-01-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
