Wallbox Devices for Lighting Controls
Wattstopper offers a variety of wallbox devices such as card key switches, dimmers, keyed switches, low voltage switches, and timers to pair with any lighting control system. Experience simple installation, ease of use, and energy savings.
Design your space with dimmers to save energy, and control the amount of light in the room to increase occupant comfort. Or, add timers that turn off lights automatically at a given time. Our low voltage switches are also available for when you need devices that use conventional point-to-point low voltage wiring for control of single or multiple loads.
Browse for Products
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Number of Gangs
The amount of switches on the plate.
Connection
Between Discrete Points Allows the Flow of Electrons (Electric Current)
Coil Voltage
The Electrical Pressure, the force Which Causes Current to Flow Through a Conductor
Number of Receptacles
The Number of Electrical Wall Outlets Designed for Use with a Plug
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Indoor/Outdoor
Enviromental Conditions rating on the product. Indoor Only, Outdoor, Both
Timer Duration
Amount of Time a Timer can Last
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Contact Rating
The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions
Timing Range
The Time Span for Which the System/Device is in Desired Active/Working Mode
Availability
Product is available to buy on Legrand.us
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Construction
The Act or Process of Constructing Which Includes Design and Manufacture Type
Action
The Controlling Function performed by the Switch
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Connection TypeTooltip Title
Style or Type of Connection Used
Number of Switches
Number of electrical switches
Voltage
The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Supply Voltage
The Specified Amount and Type Voltage / Voltage Range for Which the Equipment is Rated for Operation
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Features
Unique characteristics and functionality that set the product apart from others in its field.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Warranty Type
The product warranty that accompanies the specific product.
Wall Plate Size
Package Quantity
Finish
The finish of the product itself.
Product Length
The overall length of a product.
Works With
Need to ensure your choice works with your device, system, or software? Select your needs using this filter to confirm compatibility.
Number of Rockers
The total number of rocker-type electrical switches included on a device. Typically used to switch between two or more functions.
MATERIAL
Material of the product.
Electrical Rating
The maximum load or capacity of electrical power a dimmer switch is rated to manage when linked to a specific type of light bulb.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Load
The Maximum Amount of Power Which the item can withstand or Operate without any performance Loss
Frequency Rating
The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals
Dimmer
Devices Used to Vary the Brightness of a Light by Decreasing or Increasing the Rms Voltage and Hence the Mean Power to the Lamp it is Possible to Vary the Intensity of the Light Output
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® Wireless Smart Dimmer with Netatmo, WhiteWNRL63WH radiant CollectionThe smartest way to take control of lights and power, optimized for larger homes.$37.31In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Smart Plug-In Tru-Universal Dimmer with NetatmoWNP20 radiant CollectionPlug it in and start dimming lights from anywhere. Part of the radiant with Netatmo solution.$64.96In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dimming Wall Switch, 1 paddle, w/IR, WhiteLMDM-101-W Wattstopper1-Button Dimming Wall Switch.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Scene Switch, 5-button w/IR, WhiteLMSW-105-W WattstopperThe LMSW-105 Digital Scene Switch is a low voltage device that sets and recalls preset lighting scenes and raises and lowers lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 1-button w/infrared, WhiteLMSW-101-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 4-button w/infrared, WhiteLMSW-104-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 2-button w/infrared, WhiteLMSW-102-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 8-button w/infrared, WhiteLMSW-108-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Dimming Wall Switch, 1 paddle, w/IR, White, USALMDM-101-W-U Wattstopper1-Button Dimming Wall Switch
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Time Switch, 120/277VAC, 0-800W/1200W Ballast, WhiteTS-400-W WattstopperThe InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 3-button w/infrared, WhiteLMSW-103-W WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® One-Gang Screwless Wall Plate, WhiteRWP26WCC10 radiant CollectionSleek and screwless, this wall plate elevates the look of any space.$3.89In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Low Voltage Wall Switch, 1-Button w/LED, WhiteLVSW-101-W WattstopperLighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Astronomic Time Switch 24/7 800W, White, BoxRT-200-W WattstopperThe RT-200 Astronomical time clock and timer switch automatically turns lighting or other loads on and off according to user programming.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® 4-Button Digital Timer, WhiteRT2WCCV4 radiant Collection4-button digital timer switch$29.42In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.adorne® 450W CFL/LED Paddle Dimmer, White, with Microban®ADPD453LW2 adorne CollectionStylish and precise light level control.$51.05In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Time Switch, 24V, WhiteTS-400-24-W WattstopperThe InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Time Switch, 7-Button Countdown, WhiteRT-50-W WattstopperThe RT-50 Preset Countdown Time Switch automatically turns lighting or other loads off when the selected on-time expires.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® Two-Gang Screwless Wall Plate, WhiteRWP262WCC6 radiant CollectionSleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.$6.89In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® LED Advanced 150W Single Pole 3-Way Dimmer, GraphiteRHL153PG radiant CollectionSet your lighting level with an advanced LED dimmer switch, designed with exceptional style and functionality for use with modern LED bulbs and fixtures.$34.99In Stock
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.HS Card Key Card Key Switch, Line Voltage, 120/277VAC, 50/60Hz, WhiteHS-150-W WattstopperThe HS Series Card Key Switch turns electrical circuits on or off when a card key or HS-FOB Key Fob is inserted or removed from its slot.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Scene Switch, 5-button w/IR, White, USALMSW-105-W-U WattstopperThe LMSW-105 Digital Scene Switch is a low voltage device that sets and recalls preset lighting scenes and raises and lowers lighting levels.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® Three-Gang Screwless Wall Plate, WhiteRWP263WCC6 radiant CollectionSleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.$8.89In StockOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Time Switch, 120/277VAC, 0-800/1200W Ballast, GreyTS-400-G WattstopperThe InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 1-button w/infrared, White, USALMSW-101-W-U WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Low Voltage Switch, 2-Button w/LED, WhiteLVSW-102-W WattstopperLVSW-100 Series Low Voltage Switches are lighting control devices that use conventional point-to-point low voltage wiring for control of single or multiple loads
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Time Switch, 120/277VAC, 0-800/1200W Ballast, IvoryTS-400-I WattstopperThe InteliSwitch TS-400 series digital time switches automatically turn lights off after a preset time.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 3-button w/infrared, White, USALMSW-103-W-U WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Digital Switch, 2-button w/infrared, White, USALMSW-102-W-U WattstopperLMSW-100 Series Wall Switches are low voltage devices for energy-saving manual on/off control of one or more loads from one or more locations.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.radiant® Multi-Location Master Dimmer, WhiteHCL453PMMW radiant CollectionPair this master dimmer with up to 9 remote dimmers for incredible, multi-location dimming control.$49.76In Stock