text.skipToContent text.skipToNavigation

Stainless Steel Ladder Tray Accessories

Stainless-Accessories Cablofil
Series
PW Stainless Steel Ladder Tray can be used in corrosive and some highly corrosive environments. It has a C-channel side rail that is available in flange-in and flange-out configurations. Stainless steel ladder tray is available in type 304 and type 316 stainless. A wide-range of fittings, connectors and accessories are available.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

PW Stainless Steel Ladder Tray can be used in corrosive and some highly corrosive environments. It has a C-channel side rail that is available in flange-in and flange-out configurations. Stainless steel ladder tray is available in type 304 and type 316 stainless. A wide-range of fittings, connectors and accessories are available.
  • PW Stainless Steel cable tray provides the heavy duty support required for large power cables.
  • Tray construction and markings are per the latest edition of NEMA Standards Publication BI 50015 (Previously VE1), CSA C22.2 No. 126
  • Accessories supplement the function of a straight section or fitting

Specifications

General Info
Product Type Accessory
Material Stainless Steel 316, Copper, Plastic
Application Sector Industrial
Product Family / Series / Group Stainless Steel Ladder Tray
Product Line Cablofil

Q & A

Recently Viewed