Charging Station with 3000K Accent Light, 2-Gang, (2) Duplex GFCI with Dual USB-C - Bronze
XCSAL2GR1R1-BZ3
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand's Outdoor Charging Stations deliver convenient, accessible power that elevates these spaces from simple walkways to true extensions of your campus or facility. They help you create environments that encourage longer stays and boost productivity. People love being outdoors, and now, the power they rely on is right there with them.
Color Temperature
3000K
- 3000K
- 4000K
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Legrand's Outdoor Charging Stations deliver convenient, accessible power that elevates these spaces from simple walkways to true extensions of your campus or facility. They help you create environments that encourage longer stays and boost productivity. People love being outdoors, and now, the power they rely on is right there with them.
- Warm light for the perfect ambiance for your space
- 2- or 3-Gang Options: Customize the station with two or three gangs of devices to meet your facility's unique needs. Available in prewired or unwired versions.
- Outdoor-Rated Construction: Rugged aluminum form design for durability in outdoor locations.
- Durable, Premium Finishes: Available in three outdoor-rated finishes to complement your space
- A/V & Communication Compatible: Enables station to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
- Device Shelves: Add up to two pairs of shelves to hold mobile devices while charging
- Door Options: Interior illuminates when door is opened. Or, select lockable door for added security or to ensure use is limited to facility personnel.
- ADA Compliant: Meets all specifications for ADA guidelines
Specifications
General Info
| Color | Bronze | ||
| Product Type | Outdoor Charging Station | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | USB-C Charging | ||
| Installed Devices | GFCI with USB-C | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Weather-Resistant | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776199611 |
Dimensions
| Product Height US | 46.5 in | ||
| Product Length US | 8.0 in | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 43.0 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | Yes | ||
| Lighting Types | Accent Light | ||
| Lumens | 457 lm | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Channels | 1 | ||
| Number of Gangs | 2 | ||
| Number of USBs | 4 | ||
| Operating Temperature | -22°F-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -22 °F |
Resources (10)
Installation Instructions
Outdoor Charging Station AV Kit Installation Instructions
pdf
Outdoor Charging Station and Accent Light Charging Station Installation Instructions
pdf
Outdoor Charging and Lighting Station Pedestal Mounting Installation Instructions
pdf
Outdoor Charging Station Shelf Installation Instructions
pdf
Show More
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3232TRNALA | Pass and Seymour
15A/125V North American Compliant TradeMaster® Tamper-Resistant Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3232TRNA | Pass and Seymour
15A/125V North American Compliant TradeMaster® Tamper-Resistant Duplex Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL33CKITM1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Home/Away Switch
$7.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532MEDRBL | adorne Collection
Engraved 15A Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R26USBPDLA | radiant Collection
Charge devices up to 2X faster with the addition of Power Delivery.
$79.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL33CKITG1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Home/Away Switch
$7.09
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532GEDRBL | adorne Collection
Engraved 15A Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10CKITM1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Switch
$9.85
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2032MENL | adorne Collection
adorne Registered Engraved Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597GRY | radiant Collection
Spec-Grade 15A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$21.97
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACRJ25M1 | adorne Collection
Keystone insert.
$7.69
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532MEMSTR | adorne Collection
Engraved 15A Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNAL10CKITG1 | adorne Collection
Interchangeable cover to update the look of an adorne® Smart Switch
$9.85
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2032GENL | adorne Collection
adorne Registered Engraved Paddle ™ Switch
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532GEMSTR | adorne Collection
Engraved 15A Paddle ™ Switch





