100A Power Pedestal 1G 16In Brown
XPPPSHA16-BR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 100A Pin & Sleeve Outdoor Power Pedestal delivers reliable, high‑amperage power in a permanent, UL‑listed solution designed for demanding outdoor environments. Built to support applications where traditional 30A or 60A options fall short, this pedestal enables outdoor spaces to accommodate larger loads without relying on temporary power or custom solutions. Engineered for long‑term outdoor use, the pedestal combines high‑power capability with durable, weather‑rated construction and a clean, architectural form. Flexible configuration options—including multiple heights and finish choices—allow it to integrate seamlessly into campuses, public spaces and event environments while supporting higher‑amperage power needs with reliable, long-lasting performance.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
The 100A Pin & Sleeve Outdoor Power Pedestal delivers reliable, high‑amperage power in a permanent, UL‑listed solution designed for demanding outdoor environments. Built to support applications where traditional 30A or 60A options fall short, this pedestal enables outdoor spaces to accommodate larger loads without relying on temporary power or custom solutions. Engineered for long‑term outdoor use, the pedestal combines high‑power capability with durable, weather‑rated construction and a clean, architectural form. Flexible configuration options—including multiple heights and finish choices—allow it to integrate seamlessly into campuses, public spaces and event environments while supporting higher‑amperage power needs with reliable, long-lasting performance.
- High Amperage: 100 Amps is highest amperage on the market
- Variety of Finishes: Available in green, brown, silver and black to meet any outdoor aesthetic
- Pre-Wired & Unwired Options: Choose prewired for quick installation or unwired for full on-site customization
Specifications
General Info
| Color | Brown | ||
| Product Type | Power Pedestal | ||
| Material | Steel | ||
| Application Sector | Commercial, Entertainment, Hospitality, Parks, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 3-Years from Day of Sale | ||
| UPC Number | 786776200898 |
Dimensions
| Product Depth US | 7.638 in | ||
| Product Height US | 16.378 in | ||
| Product Length US | 5.984 in | ||
| Product Width US | 7.638 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Amperage | 100 A | ||
| Maximum Amperage Supported | 100 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | No | ||
| Number of Gangs | 1 |
Resources (6)
Cutsheet
Installation Instructions
Catalog
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPPSHA16-BK | Wiremold
100A Pin & Sleeve Device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G16-BK | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G30-BK | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPPPSHA16-SV | Wiremold
100A Pin & Sleeve Device
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G30-BR | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G16-SV | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XPP2G30-SV | Wiremold
Outdoor Power Pedestal
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Supports-OVERHEAD | Cablofil
Overhead supports allow for cable tray to be hung with threaded rod.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Covers-ACC | Cablofil
Cover accessories include cover clamps, H-binders and transitions.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Covers-WYE | Cablofil
Wye covers cover wye fittings.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HDCA6LC12BJ-1A1 | Ortronics
Infinium HDCA Cassettes
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
Itray-Covers-TX | Cablofil
Tee and cross covers cover tee and cross fittings.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP262 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 2-Gang use.
$7.76
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRUSBAC | radiant Collection
Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
$78.71





