text.skipToContent text.skipToNavigation

Steel Rough-In Frame

FX-XP-RIF Connectrac
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Rough-In Frame is used in a building during new construction. It is put in place prior to the wall being put up, marking the placement of the Express system.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

The Rough-In Frame is used in a building during new construction. It is put in place prior to the wall being put up, marking the placement of the Express system.
  • Used during new construction
  • Helps mark the placement of the Express System
  • Supports structural integrity

Specifications

General Info
Product Type Support Bracket
Material Steel
Application Sector Commercial, Education, Healthcare
Product Family / Series / Group Express Kit, Flex
Product Line Connectrac
Country Of Origin Taiwan, Province Of China
UPC Number 810056053161
Dimensions
Product Height US 2.0 in
Product Length US 4.0 in
Product Width US 3.25 in
Product Weight US 0.5 lb
Additional Information
Energy Savings No
Technical Information
Maximum Cables Supported 8
Indoor/Outdoor Indoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed