COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
RC7CTC Multi-Service Assembled Poke-Thru Device
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Colors:

RC7CTCGY - Gray
RC7CTCBK - Black
RC7CTCAL - Brushed Aluminum
RC7CTCBS - Brass
RC7CTCVY - Ivory
RC7CTCAB - All Brass Colored
RC7CTCAA - All Aluminum Colored

Product Series: RC7
Type: Multi-Service
Component Type: Cover Assemblies
Dimensions
Hole Size: 3"
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit