Discontinued - Power Commander PDU/120V/30A/single phase/36 pcs 5-20R O/L
3A86B2-1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two 15A resettable circuit breakers. Thirty-six 20A outlets with T-slots, gray housing. 12' (3.6m) cord. Length 70'' (1.8m).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786776034387 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Simplex | ||
Number of Receptacles | 36 | ||
Application Sector | Commercial | ||
Standard | cULus Listed: File E173292 Guide NWGQ | ||
Type | PIOC |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E173292 | ||
cULus Listed | Yes |
Buy American Act Compliance
NAFTA | Yes |
Technical Information
Phase | Single | ||
Frequency Rating | 60 Hz | ||
Amperage | 20 A | ||
Enclosure Type | Aluminum | ||
Mounting Type | Drop-In Clip, Swivel Bracket, Z Bracket, L Bracket, Spring Clip | ||
Voltage | 100.0 V | ||
Environmental Conditions | Dry interior locations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1