text.skipToContent text.skipToNavigation

Raceway and Cord Covers

Legrand raceway solutions have defined the cable raceway industry for nearly a century as a smarter alternative to traditional conduit. These solutions provide an attractive, cost-effective and hassle-free way to route power and data exactly where it’s needed – seamlessly integrating into any space. 
Filter Results Selecting a filter will reload the page.
Category
Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Product Series
Product Series

A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.

Installation Location
Installation Location

Where a Device is or is to be Installed

Number of Channels
Number of Channels

The Number of Media Used to Convey Information

Material
Material

Indicates the primary material(s) used to construct a product.

Prewired
Is the Device Prewired?

Denotes whether a product comes prewired for quicker installation.

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Enclosure Type
Enclosure Type

Style, Type, Size, Etc. of the Enclosure of a Device

Color
Color

The color of the product itself

Brand
Brand

Choose from one of Legrand's brands.

Number of Gangs
Number of Gangs

The amount of switches on the plate.

Number of Receptacles
Number of Receptacles

The Number of Electrical Wall Outlets Designed for Use with a Plug

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

1,844 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3