radiant® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Type A/C Outlet, Dark Bronze
2097TRUSBACDBC4
radiant Collection
radiant 20A Tamper Resistant Self Test GFCI USB Type AC Outlet is rated
out of
5 by
4.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$62.63 USD
Enjoy superior safety and the convenience of built-in USB charging, in a first-of-its-kind outlet! Perfect for adding modern connectivity anywhere, including areas of the home where ground fault protection is required (kitchens, bathrooms, laundry rooms, etc). This outlet makes it easy to see and reset electrical trips right where they happen, while also providing two USB connections for keeping phones or tablets charged, no bulky adapter required.
Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- First outlet of its kind to add USB connection to a GFCI outlet for easier charging, anywhere
- Provides reliable ground fault protection with a trip indicator light and reset button on the outlet for easy, accessible troubleshooting
- Includes traditional power outlets and two USB Type-A ports for convenient charging. Shares 2.0A charging capacity between both ports
- Self-tests every three seconds, ensuring continuous ground fault protection for greater safety. Additionally, in case of test failure, the indicator light (red LED) will flash to signal there is an issue and the outlet should be replaced
- Equipped with proven SafeLock™ feature which disconnects power to the outlet if any critical components are damaged for added protection
- Protect children using a patented "'invisi-shutter" system to prevent the insertion of foreign objects while maintaining a discreet, invisible effect. Meets NEC® Tamper-Resistant requirements
- Installs quickly thanks to a redesigned side wire cavity for easier access
- Can provide ground fault protection to downstream outlets through feed-thru wiring
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Dark Bronze | ||
Finish | Metallic | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | USB-A Charging, USB-C Charging | ||
Outlet Type | GFCI, Indoor, Residential, Self-Test, Tamper-Resistant, USB-Charging | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.73 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Technical Information
Is Tamper-Resistant | Yes | ||
USB Amperage | 2.1 A | ||
Number of USBs | 2 | ||
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Wattage | 1875 W | ||
Mounting Type | Box | ||
Voltage | 125 V |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Rated 5 out of
5
by
debw from
Lovin Legrand!
Just what we were looking for, perfect for the bathroom.
Date published: 2023-12-01
Rated 5 out of
5
by
KB from
GFCI & USB
Great outlet!!! We love.
Date published: 2023-11-03
Rated 5 out of
5
by
JRF from
GFCI with USB-A & USB-C
USB-A & USB-C with GFCI is very unique, and is perfect for bathrooms and kitchens where the GFCI is required
Date published: 2023-03-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The outlet shares 2.0A between the USB ports, so what is the peak watt output for using one or both ports?
Bazaarvoice SAP Hybris Integration Version 2.8.1